Spherical Bearing Linkages | Online-Shop

Two bearings, one component: Discover our double joint bearings made of high-performance polymers. These ready-to-install connection elements feature spherical bearings at both ends, reliably compensating for misalignment and making them ideal for dynamic applications. Available as injection-molded polymer versions or with variable length, where the bearing heads are securely integrated into stainless steel or brass tubes. The bearing points are offered either in the same orientation or offset by 90°. Use our digital configurator to find the right double joint bearing with your individual center distance in just a few steps. Order conveniently online and benefit from fast delivery and attractive prices.